25.8.3.1.2 Code
Add to the main application source file, outside of any functions:
Copy-paste the following callback function code to your user application:structtcc_module tcc_instance;
Copy-paste the following setup code to your user application:staticvoidtcc_callback_to_toggle_led(structtcc_module *constmodule_inst){port_pin_toggle_output_level(LED0_PIN);}
Add to user application initialization (typically the start of main()):staticvoidconfigure_tcc(void){structtcc_config config_tcc;tcc_get_config_defaults(&config_tcc, TCC0);config_tcc.counter.clock_source = GCLK_GENERATOR_1;config_tcc.counter.clock_prescaler = TCC_CLOCK_PRESCALER_DIV64;config_tcc.counter.period = 2000;config_tcc.compare.match[0] = 900;config_tcc.compare.match[1] = 930;config_tcc.compare.match[2] = 1100;config_tcc.compare.match[3] = 1250;tcc_init(&tcc_instance, TCC0, &config_tcc);tcc_enable(&tcc_instance);}staticvoidconfigure_tcc_callbacks(void){tcc_register_callback(&tcc_instance, tcc_callback_to_toggle_led,TCC_CALLBACK_OVERFLOW);tcc_register_callback(&tcc_instance, tcc_callback_to_toggle_led,TCC_CALLBACK_CHANNEL_0);tcc_register_callback(&tcc_instance, tcc_callback_to_toggle_led,TCC_CALLBACK_CHANNEL_1);tcc_register_callback(&tcc_instance, tcc_callback_to_toggle_led,TCC_CALLBACK_CHANNEL_2);tcc_register_callback(&tcc_instance, tcc_callback_to_toggle_led,TCC_CALLBACK_CHANNEL_3);tcc_enable_callback(&tcc_instance, TCC_CALLBACK_OVERFLOW);tcc_enable_callback(&tcc_instance, TCC_CALLBACK_CHANNEL_0);tcc_enable_callback(&tcc_instance, TCC_CALLBACK_CHANNEL_1);tcc_enable_callback(&tcc_instance, TCC_CALLBACK_CHANNEL_2);tcc_enable_callback(&tcc_instance, TCC_CALLBACK_CHANNEL_3);}
configure_tcc();configure_tcc_callbacks();