17.2.4.5 Repeated Start
To issue a Repeated Start, the functions postfixed _no_stop must be used. These functions will not send a Stop condition when the transfer is done, thus the next transfer will start with a Repeated Start. To end the transaction, the functions without the _no_stop postfix must be used for the last read/write.