25.2.5.1 Pattern Generation
Pattern insertion allows the TCC module to change the actual pin output level without modifying the compare/match settings.
Pattern | Description |
|---|---|
TCC_OUTPUT_PATTERN_DISABLE | Pattern disabled, generate output as is |
TCC_OUTPUT_PATTERN_0 | Generate pattern 0 on output (keep the output LOW) |
TCC_OUTPUT_PATTERN_1 | Generate pattern 1 on output (keep the output HIGH) |