25.2.6 Double and Circular Buffering
The pattern, period and the compare channels registers are double buffered. For these options there are effective registers (PATT, PER, and CCx) and buffer registers (PATTB, PERB, and CCx). When writing to the buffer registers, the values are buffered and will be committed to effective registers on UPDATE condition.
Usually the buffered value is cleared after it's committed, but there is also option to circular the register buffers. The period (PER) and four lowest compare channels register (CCx, x is 0 ~ 3) support this function. When circular buffer is used, on UPDATE the previous period or compare values are copied back into the corresponding period buffer and compare buffers. This way, the register value and its buffer register value is actually switched on UPDATE condition, and will be switched back on next UPDATE condition.
For input capture, the buffer register (CCBx) and the corresponding capture channel register (CCx) act like a FIFO. When regular register (CCx) is empty or read, any content in the buffer register is passed to regular one.
In TCC module driver, when the double buffering write is enabled, any write through tcc_set_top_value(), tcc_set_compare_value(), and tcc_set_pattern() will be done to the corresponding buffer register. Then the value in the buffer register will be transferred to the regular register on the next UPDATE condition or by a force UPDATE using tcc_force_double_buffer_update().