25.2.5.3 Non-Recoverable Faults
The non-recoverable faults force all the TCC output pins to a pre-defined level (can be forced to 0 or 1). The input control signal of non-recoverable fault is from timer/counter event (TCCx EV0 and TCCx EV1). To enable non-recoverable fault, corresponding TCEx event action must be set to non-recoverable fault action (TCC_EVENT_ACTION_NON_RECOVERABLE_FAULT). Refer to Timer/Counter Control Inputs (Events) to see the available event input action.