21.6.3.18 Enum system_xosc_startup
Available external oscillator start-up times, as a number of external clock cycles.
| Enum value | Description |
|---|---|
|
SYSTEM_XOSC_STARTUP_1 |
Wait one clock cycle until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_2 |
Wait two clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_4 |
Wait four clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_8 |
Wait eight clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_16 |
Wait 16 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_32 |
Wait 32 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_64 |
Wait 64 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_128 |
Wait 128 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_256 |
Wait 256 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_512 |
Wait 512 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_1024 |
Wait 1024 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_2048 |
Wait 2048 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_4096 |
Wait 4096 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_8192 |
Wait 8192 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_16384 |
Wait 16384 clock cycles until the clock source is considered stable |
|
SYSTEM_XOSC_STARTUP_32768 |
Wait 32768 clock cycles until the clock source is considered stable |