21.6.3.1 Enum gclk_generator
List of Available GCLK generators. This enum is used in the peripheral device drivers to select the GCLK generator to be used for its operation.
The number of GCLK generators available is device dependent.
| Enum value | Description |
|---|---|
|
GCLK_GENERATOR_0 |
GCLK generator channel 0 |
|
GCLK_GENERATOR_1 |
GCLK generator channel 1 |
|
GCLK_GENERATOR_2 |
GCLK generator channel 2 |
|
GCLK_GENERATOR_3 |
GCLK generator channel 3 |
|
GCLK_GENERATOR_4 |
GCLK generator channel 4 |
|
GCLK_GENERATOR_5 |
GCLK generator channel 5 |
|
GCLK_GENERATOR_6 |
GCLK generator channel 6 |
|
GCLK_GENERATOR_7 |
GCLK generator channel 7 |
|
GCLK_GENERATOR_8 |
GCLK generator channel 8 |
|
GCLK_GENERATOR_9 |
GCLK generator channel 9 |
|
GCLK_GENERATOR_10 |
GCLK generator channel 10 |
|
GCLK_GENERATOR_11 |
GCLK generator channel 11 |
|
GCLK_GENERATOR_12 |
GCLK generator channel 12 |
|
GCLK_GENERATOR_13 |
GCLK generator channel 13 |
|
GCLK_GENERATOR_14 |
GCLK generator channel 14 |
|
GCLK_GENERATOR_15 |
GCLK generator channel 15 |
|
GCLK_GENERATOR_16 |
GCLK generator channel 16 |