21.6.2.1.1 Function system_clock_source_xosc_get_config_defaults()
Retrieve the default configuration for XOSC.
void system_clock_source_xosc_get_config_defaults( struct system_clock_source_xosc_config *const config)
Fills a configuration structure with the default configuration for an external oscillator module:
External Crystal
Start-up time of 16384 external clock cycles
Automatic crystal gain control mode enabled
Frequency of 12MHz
Don't run in STANDBY sleep mode
Run only when requested by peripheral (on demand)
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to fill with default values |