16.8.3 Quick Start Guide for Using DMA with SERCOM USART
The supported board list:
SAM D21 Xplained Pro
SAM R21 Xplained Pro
SAM D11 Xplained Pro
SAM DA1 Xplained Pro
SAM L21 Xplained Pro
SAM L22 Xplained Pro
SAM C21 Xplained Pro
This quick start will receive eight bytes of data from the PC terminal and transmit back the string to the terminal through DMA. In this use case the USART will be configured with the following settings:
Asynchronous mode
9600 Baudrate
8-bits, No Parity and one Stop Bit
TX and RX enabled and connected to the Xplained Pro Embedded Debugger virtual COM port