16.8.4 Quick Start Guide for SERCOM USART LIN
The supported board list:
SAMC21 Xplained Pro
This quick start will set up LIN frame format transmission according to your configuration CONF_LIN_NODE_TYPE. For LIN master, it will send LIN command after startup. For LIN salve, once received a format from LIN master with ID LIN_ID_FIELD_VALUE, it will reply four data bytes plus a checksum.