16.8.1 Quick Start Guide for SERCOM USART - Basic
This quick start will echo back characters typed into the terminal. In this use case the USART will be configured with the following settings:
Asynchronous mode
9600 Baudrate
8-bits, No Parity and one Stop Bit
TX and RX enabled and connected to the Xplained Pro Embedded Debugger virtual COM port