25.8.2.1.2 Code
Add to the main application source file, before any functions:
Add to the main application source file, outside of any functions:#define CONF_PWM_MODULE LED_0_PWM4CTRL_MODULE#define CONF_PWM_CHANNEL LED_0_PWM4CTRL_CHANNEL#define CONF_PWM_OUTPUT LED_0_PWM4CTRL_OUTPUT#define CONF_PWM_OUT_PIN LED_0_PWM4CTRL_PIN#define CONF_PWM_OUT_MUX LED_0_PWM4CTRL_MUX
Copy-paste the following setup code to your user application:structtcc_module tcc_instance;
Add to user application initialization (typically the start of main()):staticvoidconfigure_tcc(void){structtcc_config config_tcc;tcc_get_config_defaults(&config_tcc, CONF_PWM_MODULE);config_tcc.counter.clock_prescaler = TCC_CLOCK_PRESCALER_DIV1024;config_tcc.counter.period = 8000;config_tcc.compare.wave_generation = TCC_WAVE_GENERATION_SINGLE_SLOPE_PWM;config_tcc.compare.match[CONF_PWM_CHANNEL] = (8000 / 4);config_tcc.pins.enable_wave_out_pin[CONF_PWM_OUTPUT] =true;config_tcc.pins.wave_out_pin[CONF_PWM_OUTPUT] = CONF_PWM_OUT_PIN;config_tcc.pins.wave_out_pin_mux[CONF_PWM_OUTPUT] = CONF_PWM_OUT_MUX;tcc_init(&tcc_instance, CONF_PWM_MODULE, &config_tcc);tcc_set_compare_value(&tcc_instance,(enumtcc_match_capture_channel)CONF_PWM_CHANNEL, 8000*3/4);tcc_enable_circular_buffer_compare(&tcc_instance,(enumtcc_match_capture_channel)CONF_PWM_CHANNEL);tcc_enable(&tcc_instance);}
configure_tcc();