19.8.5.2.1 Code
Copy-paste the following code to your user application:
spi_select_slave(&spi_master_instance, &slave,true);dma_start_transfer_job(&example_resource_rx);dma_start_transfer_job(&example_resource_tx);while(!transfer_rx_is_done) {/* Wait for transfer done */}spi_select_slave(&spi_master_instance, &slave,false);while(true) {}