19.8.1.3.2 Workflow
- Select slave.
spi_select_slave(&spi_master_instance, &slave,true); - Write buffer to SPI slave.
spi_write_buffer_wait(&spi_master_instance, buffer, BUF_LENGTH); - Deselect slave.
spi_select_slave(&spi_master_instance, &slave,false); - Light up.
port_pin_set_output_level(LED_0_PIN, LED0_ACTIVE); - Infinite loop.
while(true) {/* Infinite loop */if(!port_pin_get_input_level(BUTTON_0_PIN)) {spi_select_slave(&spi_master_instance, &slave,true);spi_write_buffer_wait(&spi_master_instance, buffer, BUF_LENGTH);spi_select_slave(&spi_master_instance, &slave,false);port_pin_set_output_level(LED_0_PIN, LED0_ACTIVE);}}