25.6.4.4.1 Function tcc_set_count_direction()
Sets the TCC module count direction.
void tcc_set_count_direction( const struct tcc_module *const module_inst, enum tcc_count_direction dir)
Sets the count direction of an initialized TCC module. The specified TCC module can remain running or stopped.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Pointer to the software module instance struct |
[in] | dir |
New timer count direction to set |