25.6.4.10.1 Function tcc_set_pattern()
Sets the TCC module waveform output pattern.
enum status_code tcc_set_pattern( const struct tcc_module *const module_inst, const uint32_t line_index, const enum tcc_output_pattern pattern)
Force waveform output line to generate specific pattern (0, 1, or as is).
If double buffering is enabled it always write to the buffer register. The value will then be updated immediately by calling tcc_force_double_buffer_update(), or be updated when the lock update bit is cleared and the UPDATE condition happen.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
module_inst |
Pointer to the software module instance struct |
|
[in] |
line_index |
Output line index |
|
[in] |
pattern |
Output pattern to use (tcc_output_pattern) |
Returns
Status of the pattern set procedure.
| Return value | Description |
|---|---|
|
STATUS_OK |
The PATT register is updated successfully |
|
STATUS_ERR_INVALID_ARG |
An invalid line index was supplied |