16.2.4.1 Transmitter/receiver Clock Matching
For successful transmit and receive using the asynchronous mode the receiver and transmitter clocks needs to be closely matched. When receiving a frame that does not match the selected baudrate closely enough the receiver will be unable to synchronize the frame(s), and garbage transmissions will result.