2.8.1 Quick Start Guide for ADC - Basic
In this use case, the ADC will be configured with the following settings:
1V from internal bandgap reference
Div 4 clock prescaler
12-bit resolution
Window monitor disabled
No gain
Positive input on ADC PIN x (depend on default configuration)
Negative input to GND (single ended)
Averaging disabled
Oversampling disabled
Right adjust data
Single-ended mode
Free running disabled
All events (input and generation) disabled
Sleep operation disabled
No reference compensation
No gain/offset correction
No added sampling time
Pin scan mode disabled