16.6.4.6.5 Function usart_abort_job()
Cancels ongoing read/write operation.
void usart_abort_job( struct usart_module *const module, enum usart_transceiver_type transceiver_type)
Cancels the ongoing read/write operation modifying parameters in the USART software struct.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module |
Pointer to USART software instance struct |
[in] | transceiver_type |
Transfer type to cancel |