21.6.1.3 Struct system_clock_source_osc16m_config
Internal 16MHz (nominal) oscillator configuration structure.
| Type | Name | Description |
|---|---|---|
| enum system_osc16m_fsel | fsel |
Internal 16MHz RC oscillator prescaler |
| bool | on_demand |
Run On Demand. If this is set the OSC16M won't run until requested by a peripheral |
| bool | run_in_standby |
Keep the OSC16M enabled in standby sleep mode |