High-Performance 32-bit MCUs with Floating-Point Unit and High-Speed ADCs
Operating Conditions
High-Performance 32-bit CPU
Memory Features
| Controller Features
|
Two High-Speed Analog-to-Digital Converters
Analog Features
| Security Module
Functional Safety Functional Safety Readiness – ISO 26262/IEC 61508/IEC 60730 To learn about the Functional Safety Readiness of this device family and various Functional Safety standards an application can target using this device family, visit www.microchip.com/PIC32-Functional-Safety Qualification AEC-Q100
REV H:
Programming and Debug Features
|