17 High-Resolution Pulse-Width Modulation (PWM)
This section describes the use of the High-Resolution Pulse-Width Modulation (PWM) in the PIC32AK1216GC41064 family of devices. This flexible module provides features to support many types of Motor Control (MC) and Power Control (PC) applications, including:
- AC-to-DC Converters
- DC-to-DC Converters
- AC and DC Motor Control: Brushed DC, BLDC, PMSM, ACIM, SRM, Stepper, etc.
- Inverters
- Battery Chargers
- Digital Lighting
- Power Factor Correction (PFC)
- Four Independent PWM Generators, each with Dual Outputs
- Operating modes:
- Independent Edge PWM mode
- Variable Phase PWM mode
- Independent Edge PWM mode, Dual Output
- Center-Aligned PWM mode
- Double Update Center-Aligned PWM mode
- Dual Edge Center-Aligned PWM mode
- Output modes: Complementary, Independent, Push-Pull
- Dead-Time Generator
- Dead-Time Compensation
- Leading-Edge Blanking (LEB)
- Output Override for Fault Handling
- Flexible Period/Duty Cycle Updating Options
- PWM Control Inputs (PCI) for PWM Pin Overrides and External PWM Synchronization
- Advanced Triggering Options
- Combinatorial Logic Output
- PWM Event Outputs