9 Flash Program Memory
The PIC32AK1216GC41064 family devices contain an internal programmable Flash for storing and executing application code. The high-endurance Flash provides great flexibility in code development and storage, combining a long retention life with a high number of read/write cycles. The memory is readable, writable and erasable during normal operation over the entire VDD range.
Flash program memory has the following features:
- 128-bit Data Flash Word Programming
- Bus Mastered Row Programming
- Page Erase Operation
- ECC Support for Data Read/Write: Includes Forced Fault Injection Capability For Use by Functional Safety Focused Customers
- Trap Event Output for ECC Double-Bit Errors
- Interrupt Output for ECC Single-Bit Errors
- New ECC Registers to Improve the Customer’s Interface for Safety Relation Application by Improving the Fault Injection Information
- CRC Feature to Verify the Flash Contents