26 Timer1

The Timer1 module is a 32-bit timer that can be configured for both synchronous and asynchronous operation. The Timer1 module features include:

  • Asynchronous and Synchronous Operation
  • External Clock
  • Various Timer/Counter Modes