1 PIC32AK1216GC41064 Product Family
The PIC32AK family names, pin counts, memory sizes and peripheral availability of each device are listed in Table 1-1, and their pinout diagrams are included as well.
| Product | Pins | Program Memory (Kbytes) | Data Memory (Kbytes) | General Purpose I/O/PPS | High-Resolution PWM (Generator Pairs) | Two 12-bit ADCs (External Analog Inputs) | Remappable Peripherals | Op Amplifiers | Comparators | 12-bit DACs | I2C | 32-bit CRC | DMA (Channels) | Packages | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Dedicated 32-bit Timers | UART | BISS | SCCP(1) | CLC | SPI/I2S | SENT | QEI | ||||||||||||||
| PIC32AK3208GC41036 | 36 | 32 | 8 | 27/27 | 4*2 | 15 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN |
| PIC32AK3208GC41048 | 48 | 32 | 8 | 35/35 | 4*2 | 18 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN/TQFP |
| PIC32AK3208GC41064 | 64 | 32 | 8 | 49/49 | 4*2 | 22 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN/TQFP |
| PIC32AK6416GC41036 | 36 | 64 | 16 | 27/27 | 4*2 | 15 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN |
| PIC32AK6416GC41048 | 48 | 64 | 16 | 35/35 | 4*2 | 18 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN/TQFP |
| PIC32AK6416GC41064 | 64 | 64 | 16 | 49/49 | 4*2 | 22 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN/TQFP |
| PIC32AK1216GC41036 | 36 | 128 | 16 | 27/27 | 4*2 | 15 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN |
| PIC32AK1216GC41048 | 48 | 128 | 16 | 35/35 | 4*2 | 18 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN/TQFP |
| PIC32AK1216GC41064 | 64 | 128 | 16 | 49/49 | 4*2 | 22 | 1 | 3 | 1 | 4 | 4 | 3 | 2 | 1 | 3 | 3 | 3 | 2 | 1 | 6 | VQFN/TQFP |
|
Note:
| |||||||||||||||||||||