35 Power-Saving Modes
The PIC32AK1216GC41064 family devices provide the ability to manage power consumption by selectively managing clocking to the CPU and the peripherals. In general, a lower clock frequency and a reduction in the number of peripherals being clocked constitutes lower consumed power.
This section describes the power-saving modes implemented in PIC32AK1216GC41064 devices. The PIC32AK1216GC41064 device family offers a number of built-in capabilities that allow user applications to select the best balance of performance and low-power consumption.
The power-saving features are:
- Instruction-Based Power-Saving Modes
- Peripheral Module Disable (PMD)