18 High-Speed, Low Latency ADC
The PIC32AK1216GC41064 family of devices have two 12-bit High-Speed Successive Approximation Register (SAR) Analog-to-Digital Converter (ADC) cores that feature low conversion latency, high resolution and oversampling capabilities to improve performance when used in motor controls, power supply converters and sensor-based applications.
Each ADC includes the following features:
- 12-bit Resolution
- Up to 40 Msps Conversion
- Up to 22 Analog Input Pins
- 20 Settings Channels. Each Channel:
- Supports Discrete Configuration
- Can be assigned to any analog input (I/O pin or internal signal)
- Can be set to a different sampling time
- Can be configured as single-ended or differential
- Conversion result can be formatted as unsigned or signed
- Conversion result can be left-aligned (fraction format)
- Has a separate 32-bit conversion result register
- All Channels Support Four Sampling
Modes:
- Oversampling of multiple samples
- Integration of multiple samples
- Window (multiple samples are accumulated when the gate signal is active)
- Single Conversion
- All channels have a digital comparator to detect when the conversion result is less than, greater than, or in bounds or out of bounds for the configurable thresholds
- Channels 17, 18 and 19 have a second result accumulator which can be used for a filter implementation
- Operational during CPU Sleep and Idle modes
- Band Gap Reference and Temperature Sensor Diode Inputs