40 Electrical Characteristics
This section provides an overview of the PIC32AK1216GC41064 family electrical characteristics. Additional information will be provided in future revisions of this document as it becomes available.
Absolute maximum ratings for the PIC32AK1216GC41064 family are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.
| Ambient temperature under bias | -40°C to +125°C |
| Storage temperature | -65°C to +150°C |
| Voltage on VDD with respect to VSS | -0.3V to +4.0V |
| Voltage on AVDD with respect to AVSS | -0.3V to +4.0V |
| Voltage on any pin that is not 5V tolerant with respect to VSS(3) | -0.3V to (VDD + 0.3V) |
| Voltage on any 5V tolerant pin with respect to VSS when VDD ≥ 3.0V(3) | -0.3V to +5.5V |
| Voltage on any 5V tolerant pin with respect to VSS when VDD < 3.0V(3) | -0.3V to +3.6V |
| Maximum current out of VSS pin | 200 mA |
| Maximum current into VDD pin(2) | 200 mA |
| Maximum current sunk/sourced by any 4x I/O pin | 15 mA |
| Maximum current sunk/sourced by any 8x I/O pin | 25 mA |
| Maximum current sunk by a group of I/Os between two VSS pins(4) | 80 mA |
| Maximum current sourced by a group of I/Os between two VDD pins(4) | 80 mA |
| Maximum current sunk by all ports(2) | 200 mA |
|
Note:
| |