27 Single-Output Capture/Compare/PWM/Timer Modules (SCCP)
This section describes the features and operation of the Single-Output CCP module. The module has the following features:
- Combine Timebase, Input Capture, Compare and PWM Functions Into a Single Peripheral
- Provide Better Edge Resolution in PWM Mode
- Provide the Required Functionality in the PWM Mode to Support a Selected Range of Motor Control, Power Supply and Lighting Applications
- General Purpose Timer
- Input Capture
- Output Compare/PWM