4.3.2.1.8 For PCIe DMA Operation

Enter 7 for PCIe DMA operation.

  • Maximum transfer length is 4k < transfer length < 1 MB.
  • For DDR3L/4 maximum transfer length is 4k < transfer length < 1 MB.
  • For LSRAM maximum transfer length is 4k < transfer length < 1 MB.
Figure 4-30. For DMA Operation
The following figure shows how to exit from the PCIe Demo Application.
Figure 4-31. Exit from the PCIe Demo Application