39.5.10 ADC Specifications

Table 39-26. ADC Accuracy Specifications
Operating Conditions:
  • VDD = VDDIO2 = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ. Max.UnitsConditions
NRResolution12bit
EINLIntegral Non-Linearity error0.1LSb
EDNLDifferential Non-Linearity error0.1LSb
EOFFOffset error1.25LSb
EGAINGain error2.5LSb
EABSAbsolute error4LSb
VADCREFADC reference voltage 1.8VDDV
VAINADC input pin voltageGNDVADCREFV
ZAINRecommended impedance of analog voltage source10
RINADC input resistance14
RVREFAADC voltage reference ladder impedance(2)50
Note:
  1. The ADC conversion result never decreases with an increase in the input and has no missing codes.
  2. This is the impedance seen by the VREFA pin when the external reference is selected.
Table 39-27. ADC Conversion Timing Specifications
SymbolDescriptionMin.Typ. Max.UnitsConditions
TCLK_ADCADC clock period0.58μs
tCNVConversion time 13.5×TCLK_ADC+2×TCLK_PERμs
tACQAcquisition time2×TCLK_ADCμs
fADCSample rate8130ksps
tSSampling time2×TCLK_ADCμs
tWARMUPADC warmup time26μs