39.5.8 UPDI Timing
Symbol | Description | Min. | Max. | Unit |
---|---|---|---|---|
tRES | Duration of Handshake/Break on RESET | 10 | 200 | µs |
tUPDI | Duration of UPDI.txd = 0 | 10 | 200 | µs |
tDeb0 | Duration of Debugger.txd = 0 | 0.2 | 1 | µs |
tDebZ | Duration of Debugger.txd = z | 200 | 14000 | µs |
Symbol | Description | Min. | Max. | Unit | Condition |
---|---|---|---|---|---|
fUPDI | UPDI baud rate | — | 1.8 | Mbps | Temp. 0ºC to 50ºC |
— | 0.9 | Mbps | Temp. <0ºC or >50ºC |