39.5.6 SPI
Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
---|---|---|---|---|---|---|
fSCK | SCK clock frequency | — | — | 10 | MHz | |
TSCK | SCK period | 100 | — | — | ns | |
tSCKW | SCK high/low width | — | 0.5×TSCK | — | ns | |
tSCKR | SCK rise time | — | 2.7 | — | ns | |
tSCKF | SCK fall time | — | 2.7 | — | ns | |
tMIS | MISO setup to SCK | — | 10 | — | ns | |
tMIH | MISO hold after SCK | — | 10 | — | ns | |
tMOS | MOSI setup to SCK | — | 0.5×TSCK | — | ns | |
tMOH | MOSI hold after SCK | — | 1.0 | — | ns |
Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
---|---|---|---|---|---|---|
fSSCK | Client SCK clock frequency | — | — | 5 | MHz | |
TSSCK | Client SCK period | 4×TCLK_PER | — | — | ns | |
tSSCKW | SCK high/low width | 2×TCLK_PER | — | — | ns | |
tSSCKR | SCK rise time | — | — | 1600 | ns | |
tSSCKF | SCK fall time | — | — | 1600 | ns | |
tSIS | MOSI setup to SCK | 3.0 | — | — | ns | |
tSIH | MOSI hold after SCK | TCLK_PER | — | — | ns | |
tSSS | SS setup to SCK | 21 | — | — | ns | |
tSSH | SS hold after SCK | 20 | — | — | ns | |
tSOS | MISO setup to SCK | — | 8.0 | — | ns | |
tSOH | MISO hold after SCK | — | 13 | — | ns | |
tSOSS | MISO setup after SS low | — | 11 | — | ns | |
tSOSH | MISO hold after SS low | — | 8.0 | — | ns |