39.5.3 Internal Voltage Reference (VREF) Characteristics
Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
---|---|---|---|---|---|---|
VVREF_1V024(2) | Internal Voltage Reference 1.024V | — | ±4 | — | % | VDD ≥ 2.5V, -40°C to 85°C |
VVREF_2V048(2) | Internal Voltage Reference 2.048V | — | ±4 | — | % | VDD ≥ 2.5V, -40°C to 85°C |
VVREF_4V096(2) | Internal Voltage Reference 4.096V | — | ±4 | — | % | VDD ≥ 4.55V, -40°C to 85°C |
VVREF_2V500(2) | Internal Voltage Reference 2.5V | — | ±4 | — | % | VDD ≥ 2.7V, -40°C to 85°C |
TVREF_ST | VREF start-up time | — | 50 | — | μs | |
Note:
|