GBWP | Gain Bandwidth Product | — | 5.0 | — | MHz | |
TON | Turn-on time | — | — | — | µs | |
PM | Phase margin | — | 80 | — | Degrees | |
SR | Slew rate rise | — | 9.5 | — | V/µs | |
Slew rate fall | — | 13 | | V/µs | |
VOS | Offset | — | < ±8 | — | mV | VDD = 1.8 - 5.5V, VCM = -0.1 - (VDD
+ 0.1) V, Temp. -40ºC to 85ºC |
Offset | — | ±0.5 | — | mV | VDD = 3V, VCM= VDD/2 , Temp.
25ºC |
Input offset drift with temperature | — | ±30 | — | µV/ºC | |
Offset calibration step | — | 0.5 | — | mV | |
CMRR | Common-Mode Rejection Ratio | — | 70 | — | dB | |
PSRR | Power Supply Rejection Ratio | — | 70 | — | dB | |
AOL | Open-loop gain | — | 90 | — | dB | |
VICM | Input common-mode voltage | -0.3 | — | VDD + 0.3 | V | IRSEL = 0 |
Input common-mode voltage | -0.3 | — | VDD - 0.7 | V | IRSEL = 1
|
ISC | Short circuit sourcing current | — | 33 | — | mA | |
Short circuit sinking current | — | 27 | — | mA | |
ENI | Input noise voltage | — | 180 | — | µVpp | f = 0.1 - 10 Hz |
VOL | Maximum output voltage swing | — | < 0.1 | — | V | Iload= 1.5 mA |
VOH | Maximum output voltage swing | — | > VDD - 0.1 | — | V | Iload= 1.5 mA |
| System gain accuracy with internal resistor ladder | — | < 5 | — | % | |