39.5.4 TCD

Table 39-18. TCD Characteristics(1)
Operating Conditions:
  • CLK_TCD frequencies above maximum CLK_TCD_SYNC must be prescaled with the Synchronization Prescaler (SYNCPRES in TCDn.CTRLA), so the synchronizer clock meets these specifications
SymbolDescriptionMin.Typ.Max.UnitCondition
fCLK_TCD_SYNCCLK_TCD_SYNC maximum frequency48MHz
Note:
  1. These parameters are for design guidance only and are not covered by production test limits.