39.5.13 Zero-Cross Detector Specifications
Operating
Conditions:
| ||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
VPINZC | Voltage on ZCD pin | — | 0.9 | — | V | |
IZCD_MAX | Maximum source or sink current | — | — | 600 | μA | |
tRESPH | Response time, rising edge | — | 1 | — | μs | |
tRESPL | Response time, falling edge | — | 1 | — | μs |