39.5.11 Analog Comparator Specifications
Operating
Conditions:
| ||||||
---|---|---|---|---|---|---|
Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
VIN | Input voltage range | -0.2 | — | VDD | V | |
VOFF | Input offset voltage | — | ±5 | — | mV | 0.7V < VIN < (VDD-0.7V) |
— | ±20 | — | -0.2V < VIN < VDD | |||
CMRR | Common Mode input Rejection Ratio | — | — | — | dB | |
VHYST | Hysteresis | — | 10 | — | mV | HYSMODE = 0x1 |
— | 25 | — | HYSMODE = 0x2 | |||
— | 50 | — | HYSMODE = 0x3 | |||
tRESP | Response time, rising edge | — | 50 | — | ns | Power Profile 0 |
Response time, falling edge | — | 50 | — | ns | ||
Response time, rising edge | — | 200 | — | ns | Power Profile 1 | |
Response time, falling edge | — | 250 | — | ns | ||
Response time, rising edge | — | 400 | — | ns | Power Profile 2 | |
Response time, falling edge | — | 480 | — | ns |