39.5.5 USART

Figure 39-3. USART in SPI Mode - Timing Requirements in Host Mode
Table 39-19. USART in SPI Host Mode - Timing Characteristics
SymbolDescriptionMin.Typ.Max.UnitCondition
fSCKSCK clock frequency10MHz
TSCKSCK period100ns
tSCKWSCK high/low width0.5×TSCKns
tSCKRSCK rise time2.7ns
tSCKFSCK fall time2.7ns
tMISMISO setup to SCK10ns
tMIHMISO hold after SCK10ns
tMOSMOSI setup to SCK0.5×TSCKns
tMOHMOSI hold after SCK1.0ns