1.3.3.15 CANx_InterruptClear Function
C
void CANx_InterruptClear(CAN_INTERRUPT_MASK interruptMask) // x - Instance of the CAN peripheral
Summary
Clears Interrupt status.
Precondition
CANx_Initialize must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
interruptMask | Interrupt to be cleared |
Returns
None
Example
CAN_INTERRUPT_MASK interruptMask = CAN_INTERRUPT_RF0W_MASK; CAN0_InterruptClear(interruptMask);
Remarks
None.