1.3.3.16 CANx_MessageRAMConfigSet Function
C
void CANx_MessageRAMConfigSet(uint8_t *msgRAMConfigBaseAddress) // x - Instance of the CAN peripheral
Summary
Set the Message RAM Configuration.
Precondition
CANx_Initialize must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
msgRAMConfigBaseAddress | Pointer to application allocated buffer base address.Application must allocate buffer from non-cached contiguous memory and buffer size must be CANx_MESSAGE_RAM_CONFIG_SIZE |
Returns
None
Example
uint8_t messageRAMConfig[CAN0_MESSAGE_RAM_CONFIG_SIZE]__attribute__((aligned (32))) __attribute__((__section__(".region_nocache"))); CAN0_MessageRAMConfigSet(&messageRAMConfig);
Remarks
None.