1.3.3.4 CANx_TxFifoFreeLevelGet Function
C
uint8_t CANx_TxFifoFreeLevelGet(void) // x - Instance of the CAN peripheral
Summary
Returns Tx FIFO Free Level.
Description
This routine returns Tx FIFO Free Level.
Precondition
CANx_Initialize has been called.
Parameters
None.
Returns
Returns Tx FIFO Free Level.
Example
uint8_t fifoFreeSpace = 0;
fifoFreeSpace = CAN0_TxFifoFreeLevelGet();
Remarks
None.