1.3.3.18 CANx_StandardFilterElementGet Function
C
bool CANx_StandardFilterElementGet(uint8_t filterNumber, can_sidfe_registers_t *stdMsgIDFilterElement) // x - Instance of the CAN peripheral
Summary
Get a standard filter element configuration.
Precondition
CANx_Initialize and CANx_MessageRAMConfigSet must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
filterNumber | Standard Filter number to get filter configuration |
stdMsgIDFilterElement | Pointer to Standard Filter Element configuration for storing filter configuration |
Returns
Request status. true - Request was successful
false - Request has failed
Example
can_sidfe_registers_t stdMsgIDFilterElement;
CAN0_StandardFilterElementGet(1, &stdMsgIDFilterElement);
Remarks
None.