1.3.3.42 CAN_RX_FIFO_CALLBACK_OBJ Struct

C

typedef struct
{
    /* Transfer Event Callback */
    CAN_RX_FIFO_CALLBACK callback;
    
    /* Transfer Event Callback Context */
    uintptr_t context;
} CAN_RX_FIFO_CALLBACK_OBJ;

Summary

CAN transfer event callback structure for Rx FIFO0/FIFO1.

Description

This data structure stores transfer event callback and it's context.

Remarks

None.