1.3.3.44 CAN_BIT_TIMING_SETUP Struct

C

typedef struct
{
    /* Nominal bit timing set flag */
    bool nominalBitTimingSet;

    /* Nominal bit rate */
    uint32_t nominalBitRate;

    /* Nominal Sample Point */
    float nominalSamplePoint;

    /* Nominal Propagation Segment Time (ns) */
    uint32_t nominalPropagTime;

    /* Nominal Baud Rate Prescaler */
    uint8_t nominalPrescaler;

} CAN_BIT_TIMING_SETUP;

Summary

Bit timing setup parameters

Description

This defines bit timing setup parameters

Usage example

Remarks

None.