1.3.3.31 CAN_TX_FIFO_CALLBACK Typedef
C
typedef void (*CAN_TX_FIFO_CALLBACK) (uintptr_t contextHandle);
Summary
CAN Callback Function Pointer for Tx FIFO.
Description
This data type defines the CAN Callback Function Pointer for Tx FIFO.
Remarks
None.