1.3.3.35 CAN_MSG_RAM_CONFIG Struct
C
typedef struct { /* Rx FIFO0 base address */ can_rxf0e_registers_t *rxFIFO0Address; /* Rx FIFO1 base address */ can_rxf1e_registers_t *rxFIFO1Address; /* Rx Buffer base address */ can_rxbe_registers_t *rxBuffersAddress; /* Tx Buffers/FIFO base address */ can_txbe_registers_t *txBuffersAddress; /* Tx Event FIFO base address */ can_txefe_registers_t *txEventFIFOAddress; /* Standard Message ID Filter base address */ can_sidfe_registers_t *stdMsgIDFilterAddress; /* Extended Message ID Filter base address */ can_xidfe_registers_t *extMsgIDFilterAddress; } CAN_MSG_RAM_CONFIG;
Summary
CAN Message RAM Configuration structure.
Description
This data structure defines the CAN Message RAM Base address for Rx FIFO0, Rx FIFO1, Rx Buffers, Tx Buffers/FIFO, Tx Event FIFO, Standard Message ID Filter and Extended Message ID Filter configuration.
Remarks
None.