1.3.3.32 CAN_TXRX_BUFFERS_CALLBACK Typedef
C
typedef void (*CAN_TXRX_BUFFERS_CALLBACK) (uint8_t bufferNumber, uintptr_t contextHandle);
Summary
CAN Callback Function Pointer for TX/RX Buffers.
Description
This data type defines the CAN Callback Function Pointer for TX/RX Buffers.
Remarks
None.