1.3.3.34 CAN_RX_FIFO_CALLBACK Typedef
C
typedef void (*CAN_RX_FIFO_CALLBACK) (uint8_t numberOfMessage, uintptr_t contextHandle);
Summary
CAN Callback Function Pointer for Rx FIFO0/FIFO1.
Description
This data type defines the CAN Callback Function Pointer for Rx FIFO0/FIFO1.
Remarks
None.