1.3.3.17 CANx_StandardFilterElementSet Function
C
bool CANx_StandardFilterElementSet(uint8_t filterNumber, can_sidfe_registers_t *stdMsgIDFilterElement) // x - Instance of the CAN peripheral
Summary
Set a standard filter element configuration.
Precondition
CANx_Initialize and CANx_MessageRAMConfigSet must have been called for the associated CAN instance.
Parameters
Param | Description |
---|---|
filterNumber | Standard Filter number to be configured |
stdMsgIDFilterElement | Pointer to Standard Filter Element configuration to be set on specific filterNumber |
Returns
Request status. true - Request was successful
false - Request has failed
Example
can_sidfe_registers_t stdMsgIDFilterElement; stdMsgIDFilterElement.CAN_SIDFE_0 = 0x00; CAN0_StandardFilterElementSet(1, &stdMsgIDFilterElement);
Remarks
None.